Available connection cables
A matching connection cable is required to connect the interface adapter to the device. A RJ10 to RJ10 connection cable is included in the delivery and is available as a replacement cable if required . You can purchase additional connection cables from SEW‑EURODRIVE. The following table shows the connection cables required for your device.
The following software versions are required as a minimum:
- MOVISUITE® standard: as specified in the table
- MOVITOOLS® MotionStudio: V6.30
- LT Shell V4: V3.1.0.1
Device | Plug connector on the device | Part number of the connection cable | Engineering softwareLT = LT Shell V4, MS = MOVISUITE® standard, MT = MOVITOOLS® MotionStudio |
|---|---|---|---|
DRC electronic motor | RJ10 | 08146993 | MT |
MOVIAXIS® | D-sub, 9-pin | 18123864 | MT |
MOVIDRIVE® compact | TERMINAL | 08195587 | MT |
MOVIDRIVE® modular with CiA402 device profile (EtherCAT® master without mailbox gateway function) | RJ10 | 08146993 | MS V2.0 (SP9) |
MOVIDRIVE® system with CiA402 device profile (EtherCAT® master without mailbox gateway function) | RJ10 | 08146993 | MS V2.0 (SP9) |
MOVIDRIVE® technology | D-sub, 9-pin | 18123864 | MS V2.1 (SP10) |
MOVIDRIVE® MDX..B | RJ10 | 08146993 | MT |
MOVIFIT® MC/FC/SC | RJ10 | 08146993 | MT |
MOVIGEAR®‑..‑B | RJ10 | 08146993 | MT |
MOVIGEAR® performance | M12, 5-pin, A‑coded (X4141) | 28147111 | MS V2.0 (SP9) |
MOVIGEAR® performance | M12, 5-pin, B‑coded (X4142) | 28139038 | MS V2.0 (SP9) |
MOVIGEAR® performance | RJ10Plug connector on the PCB, the device must be opened. | 08146993 | MS V2.0 (SP9) |
MOVIMOT® advanced | M12, 5-pin, B‑coded (X4142) | 28139038 | MS V2.2 |
MOVIMOT® advanced | RJ10 | 08146993 | MS V2.2 |
MOVIMOT® flexible | M12, 5-pin, A‑coded (X4141) | 28147111 | MS V2.2 |
MOVIMOT® flexible | M12, 5-pin, B‑coded (X4142) | 28139038 | MS V2.2 |
MOVIMOT® flexible | RJ10 | 08146993 | MS V2.2 |
MOVIMOT® flexible (MMF3 only) | D-sub, 9-pin | 18123864 | MS V2.2 |
MOVIMOT® performance | RJ10 | 08146993 | MS V2.1 (SP10) |
MOVIMOT® performance | M12, 5-pin, B‑coded (X4142) | 28139038 | MS V2.1 (SP10) |
MOVIMOT® MM..D | RJ10 | 08146993 | MT |
MOVISAFE® DCS..B | RJ10 | 08146993 | MT |
MOVISAFE® UCS..B | RJ10 | 08146993 | MT |
MOVITRAC® advanced | D‑sub, 9‑pin via CDM11A diagnostic module, part number 28265092 | 18123864 | MS V2.20 |
MOVITRAC® B | RJ10 | 08146993 | MT |
MOVITRAC® LTE‑B+ | RJ45 | 18243681 | LT |
MOVITRAC® LTE‑B+ | RJ45 | 28118677 | MT |
MOVITRAC® LTP‑B | RJ45 | 18243681 | LT |
MOVITRAC® LTP‑B | RJ45 | 28118677 | MT |