Ethernet cable with suitable RJ45 connector
INFORMATION

To make it possible to mount the supplied covers of the fieldbus controller, the overmolding of the Ethernet cables must be no higher than 15 mm and no longer than 45 mm.
The following PROFINET-certified Ethernet cables can be used for the connection between the PROFINET master and an ECC-DFC fieldbus controller:
Manufacturer | Designation | Design | Length in m |
|---|---|---|---|
Weidmüller | IE-C5DS4VG0010A60A60-E | RJ45 IP 20 – RJ45 IP 20 | 1 |
IE-C5DS4VG0100A60A60-E | RJ45 IP 20 – RJ45 IP 20 | 10 | |
IE-C5DS4VG0050A60XXX-E | RJ45 IP 20 – open end | 5 | |
IE-C5DS4VG0100A60XXX-E | RJ45 IP 20 – open end | 10 | |
IE-C5DS4VG0200A60XXX-E | RJ45 IP 20 – open end | 20 | |
IE-C5DS4VG0500A60XXX-E | RJ45 IP 20 – open end | 50 |
Further lengths are available upon request from Weidmüller.
