Establishing the network connection

Proceed as follows:

  1. Establish a physical connection between the engineering PC and the MOVI‑C® CONTROLLER.
  2. Configure the interfaces of the engineering PC and the MOVI-C® CONTROLLER so that they are in a common network. The standard engineering interface X80 of the MOVI-C® CONTROLLER has the following IP address parameters in the delivery state: IP address 192.168.10.4, subnet mask 255.255.255.0

INFORMATION

SEW‑EURODRIVE recommends using the standard engineering interface for startup.
As soon as the project on the controller has reached a stable state, e.g. when regular updates and downloads of the IEC project are no longer required, the PROFINET interface can be used for engineering. If already known, assign the correct IP address in the IEC project in the properties of the fieldbus station.
  1. Use the "ping IP address of MOVI-C® CONTROLLER" command in the Windows command prompt to check whether a communication connection to the MOVI-C® CONTROLLER exists.