Automatic configuration for gateway operation
If the inverter loads the configuration for gateway operation, the following terminal assignment is available.
INFORMATION

If digital inputs are used during gateway operation, they must be supplied by external DC 24 V.
The VO24, REF1 and VO24_STO auxiliary voltage outputs do not supply any voltage when the supply system is switched off.
The assignment of the terminals can be changed by the user.
Digital inputs | |
|---|---|
DI01 | No function |
DI02 | No function |
DI03 | No function |
DI04 | No function |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | Fault reset (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Input, 0 – 10 V |
AIO1 | No function (set as input) |
In addition, the MOVIKIT® Velocity Drive is loaded onto the inverter, which enables standardized SEW-EURODRIVE control via five process data words.
The gateway has a fixed process data length of 8 process data words per device (8 PO / 8 PI). Configurations in the higher-level controller that deviate from 8 process data per station lead to an error at the gateway. A maximum of 8 devices can be connected.
Furthermore, the source of the setpoints is switched to the standard bus system and all inverters in the lower-level gateway operation are addressed automatically. The terminating resistor is automatically activated on the last CFC11A communication module.
When using a gateway for EtherCAT®/SBUSPLUS, refer to chapter Setting the EtherCAT® ID.