Cable length
A maximum motor cable length must not be exceeded when connecting a motor.
The following configuration guidelines must be observed:
- When shielded motor cables are used, a capacitance conductor/shield of maximum 280 pF/m must not be exceeded.
- For line voltages > 400 V and/or ambient temperatures > 40 °C, the maximum permitted cable length is reduced, see chapter Derating of the cable length due to line voltage, ambient temperature, and PWM frequency.
MCC91A-....-5E3..
| Size | ||
|---|---|---|---|
0S | 0S | 0L | |
0010 – 0032 | 0042 – 0055 | 0070 – 0240 | |
Maximum motor cable length in m for shielded cable | |||
PWM frequency 4 kHz 8 kHz 16 kHz |
50/100A cable length of 100 m is permissible under the following conditions: Line voltage: ≤ 400 V; clock frequency: 4 kHz; ambient temperature: ≤ 35 °C; no further derating permissible. 50 20 |
100 37.5 25 |
100 70 40 |
MCC91A-....-5E3..
| Size | ||
|---|---|---|---|
0S | 0S | 0L | |
0010 – 0032 | 0042 – 0055 | 0070 – 0240 | |
Maximum motor cable length in m for unshielded cable | |||
PWM frequency 4 kHz 8 kHz 16 kHz |
100 100 40 |
200 150 100 |
200 140 80 |
MCC91A-....-2E1..
| Size | ||
|---|---|---|---|
0S | 0S | 0L | |
0017 – 0034 | 0042 | 0055 – 0093 | |
Maximum motor cable length in m for shielded cable | |||
PWM frequency 4 kHz 8 kHz 16 kHz |
75/100A cable length of 100 m is permissible under the following conditions: Line voltage: ≤ 400 V; clock frequency: 4 kHz; ambient temperature: ≤ 35 °C; no further derating permissible. 75 34.5 |
100 75 50 |
100 70 40 |
MCC91A-....-2E1..
| Size | ||
|---|---|---|---|
0S | 0S | 0L | |
0017 – 0034 | 0042 | 0055 – 0093 | |
Maximum motor cable length in m for unshielded cable | |||
PWM frequency 4 kHz 8 kHz 16 kHz |
100 75 46 |
200 150 100 |
200 140 80 |