Derating of the cable length due to line voltage, ambient temperature, and PWM frequency
INFORMATION

When using a CFX.. gateway, the temperature for calculating the derating must be assumed to be 5 K higher than expected in the control cabinet.
- Example:
- Expected control cabinet temperature: 45 °C
- Temperature for calculating the derating: 45 °C + 5 K = 50 °C
The following tables show the values for the derating of the cable length due to line voltage Vline, ambient temperature T (at T > 40°C), and PWM frequency fPWM:
L | Cable length after derating |
L4 kHz | Maximum motor cable length at fPWM = 4 kHz, see chapter Motor cable |
T | Ambient temperature |
The following table provides the values L_4_kH for calculating the derating of the cable length.
Inverter | fPWM | Cable length L4 kHz in m | |
|---|---|---|---|
Shielded | Unshielded | ||
Size 0S, 3-phase | 4 kHz | 50 | 100 |
Size 0S, 3-phase | 4 kHz | 100 | 200 |
Size 0S, 1-phase | 4 kHz | 75 | 100 |
Size 0S, 1-phase | 4 kHz | 100 | 200 |
Size 0L, | 4 kHz | 100 | 200 |
Inverters | fPWM | Cable length L | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 x 500 V | ||
Size 0S, | 4 kHz |
Operation up to max. 55 °C |
Operation up to max. 40 °C |
8 kHz |
Operation up to max. 50 °C |
Operation up to max. 40 °C | |
16 kHz |
Operation up to max. 50 °C | Not possible | |
Size 0S, | 4 kHz |
Operation up to max. 60 °C |
Operation up to max. 55 °C |
8 kHz |
Operation up to max. 55 °C |
Operation up to max. 55 °C | |
16 kHz |
Operation up to max. 55 °C |
Operation up to max. 50 °C | |
Size 0L, | 4 kHz |
Operation up to max. 60 °C |
Operation up to max. 55 °C |
8 kHz |
Operation up to max. 55 °C |
Operation up to max. 55 °C | |
16 kHz |
Operation up to max. 55 °C |
Operation up to max. 55 °C | |
Inverter | fPWM | Cable length L |
|---|---|---|
Vline: 1 × 230 V | ||
Size 0S, | 4 kHz |
Operation up to max. 55 °C |
8 kHz |
Operation up to max. 50 °C | |
16 kHz |
Operation up to max. 50 °C | |
Size 0S, | 4 kHz |
Operation up to max. 60 °C |
8 kHz |
Operation up to max. 55 °C | |
16 kHz |
Operation up to max. 55 °C | |
Size 0L, | 4 kHz |
Operation up to max. 60 °C |
8 kHz |
Operation up to max. 60 °C | |
16 kHz |
Operation up to max. 60 °C |



















