All inverters

Terminal

Contact

Function

X25:REF1

Reference voltage output

X25:AI1

Analog input voltage or current (changeover via S4)

X25:GND

Reference potential

X25:AIO1

Analog input/output

X25:VO24

DC 24 V voltage outputThe VO24 auxiliary voltage output only supplies voltage when the line voltage is applied to the inverter.

X25:DIO01

Digital input/output

X25:DIO02

X26:DI01

Digital input

X26:DI02

X26:DI03

X26:DI04

X26:DB00

Brake control

X26:GND

Reference potential

X26:TF1

Sensor input for temperature evaluation of the motor

X26:GND

Reference potential

X26:DOR-C

Shared relay contact

X26:DOR-NO

NO contact

X26:DOR-NC

NC contact