Inverter with CSO (optional)
Terminal | Contact | Function | |
|---|---|---|---|
| X6:1 | F_STO_P | F_STO_P: DC +24 V input |
X6:2 | F_STO_M | F_STO_M: DC 0 V input | |
X6:3 | F_STO_P | F_STO_P: DC +24 V input | |
X6:4 | F_STO_M | F_STO_M: DC 0 V input | |
X6:5 | VO24_STOThe VO24_STO auxiliary voltage output only supplies voltage when the line voltage is applied to the inverter. | F_STO_P: 24 V DC supply | |
X6:6 | GND | Reference potential | |
