Configuration for MOVIKIT® Velocity Drive
If an inverter is delivered with a MOVIKIT® Velocity Drive software module, the inverter can be operated directly via the fieldbus interface, and the following terminal functions are preassigned:
Digital inputs | |
|---|---|
DI01 | No function |
DI02 | No function |
DI03 | No function |
DI04 | No function |
DI05 | No function |
DI06 | No function |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | No function (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Function: Input, 0 – 10 V |
AIO2 | No function (set as input) |