Configuration for terminal mode
If an inverter is delivered ex works without a MOVIKIT® software module or parameter set, the inverter can be operated directly via digital or analog terminals, and the following terminal functions are preassigned:
Digital inputs | |
|---|---|
DI01 | FCB 05 – fixed setpoints, positive direction of rotation |
DI02 | FCB 05 – fixed setpoints, negative direction of rotation |
DI03 | Fixed speed setpoint bit 0 |
DI04 | Fixed speed setpoint bit 1 |
DI05 | Fault reset |
DI06 | No function |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | No function (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Function: Input, 0 – 10 V If no "Fixed speed setpoint bit.." digital input is selected, analog input AI1 is used as the speed setpoint source. The set numerator or denominator scaling in user units applies. Default: Speed setpoint in user units = AI1 value × 15/100 |
AIO2 | No function |