General
Unit | MCX91A-....-203-4.. | |||||
|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | |||
Type | 0290 | 0420 | 0570 | 0840 | 1080 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 218 | 345 | 459 | 756 | 910 |
Power consumption 24 V | W | 30 | 15 | 20 | ||
Interference suppression | – | Basic interference suppression integrated | ||||
PE connection | – | M6 bolt | M8 bolt | M10 bolt | ||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | ||||
Minimum switch-off time for power off | s | 10 | ||||
Mass | – | 6.2 | 11.7 | 23.7 | ||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings | ||||