Brake chopper

Unit

MCX91A-....-203-4..

Size

4

5

6

Type

0290

0420

0570

0840

1080

Minimum braking resistance value RBR_min

Ω

6.7

4.2

2.7

2

Brake chopper continuous power

kW

11.6

16.7

22.7

33.5

43

Brake chopper peak power

kW

150% × brake chopper continuous power × 0.9

X2 connection contacts

Connector

M8 bolt

M10 bolt