BW150.. BW068..

|
BW150-006-T |
BW68-006-T |
BW68-012-T | |
|---|---|---|---|
|
Part number |
17969565 |
17970008 |
17970016 |
|
Function |
Dissipating the regenerative energy | ||
|
Degree of protection |
IP66 | ||
|
Resistance |
150 Ω |
68 Ω |
68 Ω |
|
Power according to UL in S1, 100% cdf |
600 W |
600 W |
1200 W |
|
Power according to CE in S1, 100% cdf |
900 W |
900 W |
1800 W |
|
Dimensions W x H x D |
285 x 75 x 174 mm |
285 x 75 x 174 mm |
635 x 75 x 174 mm |
|
Maximum permitted cable length |
15 m | ||
INFORMATION

