BW100.. BW200..

|
BW100-003/ K-1.5 |
BW100-005/ K-1.5 |
BW200-003/ K-1.5 |
BW200-005/ K-1.5 | |
|---|---|---|---|---|
|
Part number |
08282935 |
08282862 |
08282919 |
08282838 |
|
Function |
Dissipating the regenerative energy | |||
|
Degree of protection |
IP65 | |||
|
Resistance |
100 Ω |
100 Ω |
200 Ω |
200 Ω |
|
Power in S1, 100% cdf |
100 W |
200 W |
100 W |
200 W |
|
Dimensions W x H x D |
146 x 15 x 80 mm |
252 x 15 x 80 mm |
146 x 15 x 80 mm |
252 x 15 x 80 mm |
|
Line length |
1.5 m | |||
