Integrated RS485 interface
RS485 interface | |
|---|---|
Standard | RS485 to EIA standard |
Baud rate | 9.6 kBaud 31.25 kBaud (in connection with MF.., MQ.., MOVIFIT® MC) |
Start bits | 1 start bit |
Stop bits | 1 stop bit |
Data bits | 8 data bits |
Parity | 1 parity bit, |
Data direction | Bidirectional |
Operating mode | Asynchronous, semi-duplex |
Timeout time | 1 s |
Cable length | Max. 200 m for RS485 operation with 9600 baud Max. 30 m at transmission rate: 31250 BaudTransmission rate of 31,250 Bd will be detected automatically in case of operation with MF.. fieldbus interface. |
Number of devices |
|