Meaning of the status LED
The 3-color status LED indicates the operating and error states of the MOVIMOT® inverter.
LED | MeaningOperating state error code | Possible cause |
|---|---|---|
Off | Not ready | No 24 V voltage supply. |
Yellow | Not ready | Self-test phase active or 24 V power supply present but line voltage is not OK. |
Yellow | Ready | Releasing the brake without drive enable active (only with S2/2 = "ON"). |
Yellow | Ready but unit | 24 V power supply and line voltage is OK, but no enable signal. If the drive does not run when enable signal is present, check startup. |
Yellow
| Ready, but manual mode | 24 V power supply and line voltage OK. Stop manual mode to activate automatic mode. |
Ready, Prioritized fixed setpoint control | Terminals R To activate RS485 operation, remove the bridges installed in the factory. See chapter "Electrical installation". | |
Yellow/green | Ready, but timeout | Communication is interrupted during cyclical data exchange. |
Green | Device | Motor is in operation. |
Green | Current limit | Drive is at the current limit. |
Green | Ready | Idle state current function active. |
Green | Device enabled | MOVIMOT® drive is in operation. Prioritized fixed setpoint control is active. See chapter "Parameter description" > "Parameter 600". |
Green/Red/Green | Localization function active | Localization function was activated. See parameter 590. |
Red | Fault 07 | DC link voltage too high. |
Red | Fault 08 | Speed monitoring error (only when S2/4 = "ON") |
Fault 09 | Startup fault Additional functions 4, 5, 12 (DIP switches S2/5 – S2/8) are not permitted. | |
Firmware does not support MLK..A option | ||
Fault 15 | 24 V supply error | |
Error 17 – 24, 37 | CPU fault | |
Error 25, 94 | EEPROM fault | |
Error 38, 45 | Device and motor data error | |
Fault 44 | The current limit was exceeded for more than 500 ms. (only with additional function 2) | |
Fault 90 | Incorrect motor/inverter assignment. | |
Fault 97 | Error while transmitting a parameter set | |
Red | Fault 01 | Overcurrent in output stage |
Fault 11 | Overtemperature in output stage | |
Red | Fault 84 | Motor overload |
Red | Fault 4 | Brake chopper fault |
Fault 89 | Overtemperature of the brake Incorrect motor – frequency inverter assignment. At terminals X1:13– X1:15, both brake and braking resistor are connected. This is not permitted. | |
Red | Fault 06 | Line phase failure |
Fault 81 | Start condition | |
Fault 82 | Output phases are interrupted. | |
Red | Not ready | Check 24 V supply. A smoothed DC voltage with a maximum residual ripple of 13% must be present. |
Flashing codes of the status LED | |
Flashing steadily: | LED 600 ms on, 600 ms off |
Flashing steadily, fast: | LED 100 ms on, 300 ms off |
Flashing with alternating colors: | LED 600 ms green, 600 ms yellow |
Flashing with alternating colors, pause: | LED 100 ms green, 100 ms red, 100 ms green, 300 ms pause |
N x flashing, pause: | LED N x (600 ms red, 300 ms off), then LED off for 1 s |
and L
are supplied with 24 V.