Parameter 874
Actual value description PI 2
Parameterization of the assignment of the process data input word PI 2
The following assignments are available:
Actual speed: | Current actual speed value of the drive in min-1 | |
Coding: | 1 digit = 0.2 min–1 | |
Output current: | Current output current of the device in % of IN | |
Coding: | 1 digit = 0.1% IN | |
Active current: | Current active current of the device in % of IN | |
Coding: | 1 digit = 0.1% IN | |
Actual speed [%]: | Current actual speed value of the drive in % of setpoint potentiometer f1 or of nmax. | |
Coding: | 1 digit = 0.0061% -100% – +100% = 0xC000 – 0x4000 | |