Parameters that depend on mechanical controls

The following mechanical control elements influence the user parameters:

  • DIP switch S1
  • DIP switch S2
  • Setpoint potentiometer f1
  • Switch f2
  • Switch t1

INFORMATION

Parameter P100 can only be changed if
  • All digital inputs are set to "0"
  • And DIP switches S1/1 – S1/4 are deactivated by parameter P102

Control
element

Influenced

parameter

Effect of parameter P102

Bit

DIP switches S1/1 – S1/4

P810
RS485 address

P811
RS485 group address

P100
Control setpoint source

1

Bit not set:
Setting RS485 address, RS485 group address and setpoint source at DIP switch S1/1 – S1/4

Bit set:
Setting RS485 address, RS485 group address and control setpoint source using parameters

DIP switch S1/5

P340

Motor protection

5

Bit not set:
Activation/deactivation of the motor protection function at DIP switch S1/5

Bit set:
Activation/deactivation of motor protection function using parameters

DIP switch S1/7

P860

PWM frequency

7

Bit not set:
Selection of the PWM frequency at DIP switch S1/7

Bit set:
Selection of the PWM frequency using parameters

DIP switch S1/8

P325

No-load vibration damping

8

Bit not set:
Activation/deactivation of the no-load vibration damping function at DIP switch S1/8

Bit set:
Activation/deactivation of no-load vibration damping using parameters

DIP switch S2/2

P738

Brake release
without
drive enable

10

Bit not set:
Activation/deactivation of the function "Brake release without drive enable" at DIP switch S2/2

Bit set:
Activation/deactivation of the function "Brake release without drive enable" using parameters

DIP switch S2/3

P700

Operating mode

11

Bit not set:
Selection of the operating mode at DIP switch S2/3

Bit set:
Selection of the operating mode using parameters

DIP switch S2/4

P500

Speed monitoring

12

Bit not set:
Activation/deactivation of the speed monitoring function at DIP switch S2/4

Bit set:
Activation/deactivation of no-load vibration damping using parameters

Setpoint
potentiometer f1

P302

Maximum speed

13

Bit not set:
Setting maximum speed at setpoint potentiometer f1

Bit set:
Setting maximum speed using parameters

Switch f2

P301

Minimum speed

14

Bit not set:
Setting minimum speed at switch f2

Bit set:
Setting minimum speed using parameters

Switch t1

P130

Acceleration ramp

P131

Deceleration ramp

15

Bit not set:
Setting the ramps at switch t1

Bit set:
Setting the ramps using parameters