Control word, bit 0 – 2

The "Enable" control command is specified with bits 0 – 2 by entering the control word = 0006hex. To enable the MOVIMOT® inverter, you must also switch terminal R  X6:11,12 and/or L X6:9,10 to +24 V (jumper with terminal 24V X6:1,2,3 ).

The "Stop" control command is issued when bit 2 = "0" is reset. Use the stop command 0002hex to ensure compatibility with other SEW inverter series. If bit 2 = "0", the MOVIMOT® inverter stops the drive with the current ramp.