DIP switch
When the MOVIMOT® inverter is installed close to the motor, the DIP switch S1/5 must be set to "ON" instead of the factory setting:
S1 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
|---|---|---|---|---|---|---|---|---|
Meaning | Binary coding | Motor protection | Motor | PWM | No-load damping | |||
| 20 | 21 | 22 | 23 |
|
|
|
|
ON | 1 | 1 | 1 | 1 | Off | Motor | Variable (16, 8, 4 kHz) | On |
OFF | 0 | 0 | 0 | 0 | On | Adapted | 4 kHz | Off |