Functional description

Control via RS485:

In detent position 0 of switch f2, the minimum frequency with the activated additional function is 0 Hz. All other values that can be set remain unchanged.

Switch f2

Detent position

0

1

2

3

4

5

6

7

8

9

10

Minimum frequency [Hz]
with activated additional function

0

5

7

10

12

15

20

25

30

35

40

Minimum frequency [Hz]
without additional function

2

5

7

10

12

15

20

25

30

35

40

Binary control:

In detent position 0 of switch f2, the setpoint f2 with the activated additional function is 0 Hz. All other values that can be set remain unchanged.

Switch f2

Detent position

0

1

2

3

4

5

6

7

8

9

10

Setpoint f2 [Hz]
with activated additional function

0

7

10

15

20

25

35

50

60

70

100

Setpoint f2 [Hz]
without additional function

5

7

10

15

20

25

35

50

60

70

100