Functional description
Functions in connection with fieldbus interfaces MF.. and MQ..:
- When the MOVIMOT® inverter is mounted close to the motor, the TH sets the terminals "R" and "L" to "0" if the maximum motor temperature is exceeded.
- Additional function 5 generates error 84 (motor over temperature) when terminals "L" and "R" are opened.
- Error 84 is indicated by the flashing status LED of the MOVIMOT® inverter.
- The generated error 84 is also transmitted via fieldbus.
Functions in combination with fieldbus interface MQ..:
- MOVIMOT® bus configuration according to additional function 4.
Functions in combination with fieldbus interface MF..:
- The potentiometer f1 and switches f2 and t1 are deactivated. The following values apply:
|
Name |
Value |
|---|---|
|
Ramp up |
1 s |
|
Ramp down |
1 s |
|
Minimum frequency |
2 Hz |
|
Maximum frequency |
100 Hz |
|
Current limit |
Default current limit |
|
Pre-magnetization time |
0.4 s |
|
Post-magnetization time |
0.2 s |
|
Speed monitoring delay time |
1 s |
|
Brake release time |
0 s |
|
Slip compensation |
Rated motor slip |