Connection of MOVIMOT® drive

Functions of the CW/stop and CCW/stop terminals in binary control mode:

Direction of rotation
CW active

Direction of rotation
CCW active

Functions of terminals f1/f2:

Functions of the CW/stop and CCW/stop terminals with control via RS485 interface/fieldbus:

Both directions of rotation
are enabled.

[1]

DC 24 V supply

(external or MLU..A/MLG..A options)

Only CW
direction of rotation is enabled.

Setpoint input for CCW rotation will stop the drive.

[2]

CW/stop (binary input)

[3]

CCW/stop (binary input)

[4]

Setpoint changeover f1 / f2 (binary input)

Only CCW
direction of rotation is enabled.

Setpoint specifications for CW direction of rotation cause the
drive to stop.

[5]

HT1/HT2: Intermediate terminals for specific wiring diagrams

[6]

Ready signal

(contact closed = ready for operation)

[7]

BW.. braking resistor (only for MOVIMOT® drives without mechanical brake)

Drive is blocked
or brought to a stop.

[8]

Connector for connecting the
BEM or BES option