MOVIMOT® MM..D - MM40D-..3-00
Model identifier |
| MOVIMOT® MM..D |
|---|---|---|
Type |
| MM40D-..3-00 |
Performance class |
| 40 |
(1) Power loss in % of the apparent output power | 0;25 | 0.84 |
0;50 | 1.04 | |
0;100 | 1.53 | |
50;25 | 0.88 | |
50;50 | 1.13 | |
50;100 | 1.70 | |
90;50 | 1.21 | |
90;100 | 1.87 | |
(1) Power loss in standby | W | 3.0 |
% | 0.1 | |
(2) Efficiency level according to IEC 61800‑9‑2 |
| IE2 |
(3) Manufacturer |
| SEW-EURODRIVE GmbH & Co KG RG Mannheim, HRB 230207 D-76646 Bruchsal |
(5) Apparent output power | kVA | 6.03 |
(6) Indicative motor rated power output | kW | 4.00 |
(7) Rated output current | A | 8.70 |
(8) Maximum operating temperature | °C | 40 |
(9) Rated supply frequency | Hz | 50 – 60 ±10%
|
(10) Range of rated supply voltage | V | 3 × 380 – 500 ±10%
|