MOVIMOT® MM..D - MM22 - 30D-..3-00
Model identifier | MOVIMOT® MM..D | ||
|---|---|---|---|
Type | MM22 – 30D-..3-00 | ||
Performance class |
| 22 | 30 |
(1) Power loss in % of the apparent output power | 0;25 | 0.89 | 0.84 |
0;50 | 1.10 | 1.04 | |
0;100 | 1.61 | 1.51 | |
50;25 | 0.93 | 0.88 | |
50;50 | 1.18 | 1.12 | |
50;100 | 1.77 | 1.68 | |
90;50 | 1.26 | 1.20 | |
90;100 | 1.93 | 1.84 | |
(1) Power loss in standby | W | 3.0 | 3.0 |
% | 0.1 | 0.1 | |
(2) Efficiency level according to IEC 61800‑9‑2 | IE2 | ||
(3) Manufacturer | SEW-EURODRIVE GmbH & Co KG RG Mannheim, HRB 230207 D-76646 Bruchsal | ||
(5) Apparent output power | kVA | 3.81 | 5.06 |
(6) Indicative motor rated power output | kW | 2.20 | 3.00 |
(7) Rated output current | A | 5.50 | 7.30 |
(8) Maximum operating temperature | °C | 40 | |
(9) Rated supply frequency | Hz | 50 – 60 ±10% | |
(10) Range of rated supply voltage | V | 3 × 380 – 500 ±10% | |