MOVIMOT® MM..D - MM03 - 15D-..3-00
Model identifier |
| MOVIMOT® MM..D | ||||
|---|---|---|---|---|---|---|
Type |
| MM03 - 15D-..3-00 | ||||
Performance class |
| 03 | 05 | 07 | 11 | 15 |
(1) Power loss in % of the apparent output power | 0;25 | 2.24 | 1.73 | 1.50 | 1.31 | 1.21 |
0;50 | 2.26 | 1.87 | 1.65 | 1.46 | 1.38 | |
0;100 | 2.49 | 2.22 | 2.01 | 1.83 | 1.78 | |
50;25 | 2.29 | 1.77 | 1.54 | 1.35 | 1.26 | |
50;50 | 2.34 | 1.95 | 1.73 | 1.54 | 1.46 | |
50;100 | 2.63 | 2.37 | 2.17 | 2.00 | 1.95 | |
90;50 | 2.41 | 2.02 | 1.80 | 1.62 | 1.54 | |
90;100 | 2.76 | 2.51 | 2.31 | 2.15 | 2.12 | |
(1) Power loss in standby | W | 3.0 | 3.0 | 3.0 | 3.0 | 3.0 |
% | 0.3 | 0.2 | 0.2 | 0.1 | 0.1 | |
(2) Efficiency level according to IEC 61800‑9‑2 |
| IE2 | ||||
(3) Manufacturer |
| SEW-EURODRIVE GmbH & Co KG RG Mannheim, HRB 230207 D-76646 Bruchsal | ||||
(5) Apparent output power | kVA | 1.11 | 1.39 | 1.73 | 2.22 | 2.77 |
(6) Indicative motor rated power output | kW | 0.37 | 0.55 | 0.75 | 1.10 | 1.50 |
(7) Rated output current | A | 1.60 | 2.00 | 2.50 | 3.20 | 4.00 |
(8) Maximum operating temperature | °C | 40 | ||||
(9) Rated supply frequency | Hz | 50 – 60 ±10% | ||||
(10) Range of rated supply voltage | V | 3 × 380 – 500 ±10%
| ||||