Control terminals

Observe the permitted cable cross sections for installation:

Control terminals

Cable cross section

  • Single-wire conductor
    (bare wire)
  • Flexible conductor
    (bare litz wire)
  • Conductor end sleeve without plastic collar

0.5 mm2 – 1.0 mm2

  • Conductor end sleeve
    with plastic collar

0.5 mm2 – 0.75 mm2

Conductor end sleeves

  • Connect only single-wire conductors or flexible wire conductors with or without conductor end sleeve (DIN 46228, material E‑CU).
  • Permitted length of the conductor end sleeve: at least 8 mm