Power terminals

Observe the permitted cable cross sections for installation:

Power terminals

Cable cross section

1.0 mm2 – 4.0 mm2 (2 x 4.0 mm2)

Conductor end sleeves

  • For single assignment:
  • Connect only single-wire conductors or flexible conductors with conductor end sleeves (DIN 46228, material E‑CU) with or without plastic collars.
  • For double assignment:
  • Connect only flexible conductors with conductor end sleeve (DIN 46228 - 1, material E‑CU) without plastic collar.
  • Permitted length of the conductor end sleeve: at least 8 mm