Operating notes

WARNING

Electric shock due to dangerous voltages at connections, cables, and motor terminals.
When the device is switched on, dangerous voltages are present at the connections as well as at any connected cables and motor terminals. This even applies when the device is inhibited and the motor is in an idle state.
Severe or fatal injuries.
  • Avoid switching under load.
  • Before performing any work on the device, disconnect it from the voltage supply. Note that dangerous voltages can be present at the terminals and connections for up to 1 minute after the controller is switched off.
  • Block the output stage of the inverter before switching at the output of the device.

WARNING

Electric shock from capacitors that have not been fully discharged.
Severe or fatal injuries.
  • Disconnect the inverter from the power. Observe the minimum switch-off time after disconnection from the supply system:
    • 1 minute

WARNING

Danger if the motor starts up unintentionally
Severe or fatal injuries.
  • Observe the startup instructions.
  • Deactivate all control signals.

WARNING

Danger of burns due to hot surfaces of the device (e.g. the heat sink).
Severe injuries.
  • Do not touch the device until it has cooled down sufficiently.

INFORMATION

  • The maximum output frequency in any operating mode is 120 Hz.
  • If the maximum output frequency is exceeded, the status LED of the MOVIMOT® inverter flashes slowly red (fault 08 "speed monitoring").