Motor requirements

The following table lists the basic requirements and restrictions for the assigned motors. Observe these specifications without fail when ordering the drive assigned to MOVIMOT® drive (design for mounting close to the motor):

Characteristics

Requirements for the assigned AC motor

Permitted motors

Only motors listed in chapters
"Motor assignment 1400 min-1"  and
"Motor assignment 2900 min-1"  are approved.

Permitted
nominal voltage

 

Depending on motor series:

Motor
type

Nominal voltage
V

Line frequency
Hz

DR2S..

230/400

50

DRS..

230/400

50

DRE..

230/400

50

DRS../DRE..

230/400

50

DRN..

230/400

50

DRN..

266/460

60

DRU..

230/400

50

DRU..

266/460

60

Permitted brakes

Depending on motor series:

Motor
type

Standard brake
type

Optional brake
type

DR63L4

BR03

DR2S63M4

BE03

BE03

DRN71MS4

BE03

BE05

DR2S71MS4

BE05

BE1

DRS71S4

DRE80S4

DRN71M4

BE05

BE1

DR2S71M4

DR2S80MK4

DRS71M4

DRS80S4

DRE80M4

DRN80M4

DRN80MK4

DRU90S4

BE1

BE05

DR2S80M4

DRS80M4

DRE90M4

DRN90S4

DRU100LSR4

DRU90L4

BE2

BE1

DRS90M4

DRE90L4

DRN90L4

DRU100LS4

BE2

BE1

DRS90L4

DRE100M4

DRE100L4

DRN100LS4

DRU100L4

BE5

BE2

DRS100M4

DRS100L4

DRS100LC4

DRE100LC4

DRN100L4

BE5

BE2

DRE132S4

DRN112M4

DRU112M4

DRU112MR4

DRU132S4

BE5

BE11

Preferred brake voltage

MM..D-503, size 1 (MM03.. – MM15..)

230 V

MM..D-503, BG 2 (MM22.. – MM40..)

120 V

Brake rectifier

The assigned motor must always be ordered without brake rectifier.

Permitted
connectors

MM../P2.A/RO.A/APG4:

  • ASB4 connector
  • ISU4 connector

See the chapter Hybrid cables for additional information.

Permitted
motor protection

SEW-EURODRIVE recommends to always order the motor with TH thermostat (bimetallic switch). Motor protection can also be implemented in the Expert mode of the MOVIMOT® inverter.