Motor assignment 1400 min-1

Power
kW

Motor (230/400 V, 50 Hz)

MOVIMOT® with P.2A option

0.25

DR63L4/TH

DR2S63M4/TH

DRE80S4/TH.

DRN71MS4/TH.

MM03D-503-00/0/BW1/P21A..Combination with increased short-term torque

DR63L4/BR../TH.

DR2S63M4/BE../TH.

DRE80S4/BE./TH.

DRN71MS4/BE./TH.

MM03D-503-00/0/P21A/..Combination with increased short-term torque

0.37

DR2S71MS4/TH.

DRS71S4/TH.

DRE80S4/TH.

DRN71M4/TH.

MM03D-503-00/0/BW1/P21A..

MM05D-503-00/0/BW1/P21A..Combination with increased short-term torque

DR2S71MS4/BE./TH.

DRS71S4/BE./TH.

DRE80S4/BE./TH.

DRN71M4/BE./TH.

MM03D-503-00/0/P21A..

MM05D-503-00/0/P21A..Combination with increased short-term torque

0.55

DR2S71M4/TH.

DRS71M4/TH.

DRE80M4/TH.

DRN80MK4/TH.

MM05D-503-00/0/BW1/P21A..

MM07D-503-00/0/BW1/P21A..Combination with increased short-term torque

DR2S71M4/BE./TH.

DRS71M4/BE./TH.

DRE80M4/BE./TH.

DRN80MK4/BE./TH.

MM05D-503-00/0/P21A..

MM07D-503-00/0/P21A..Combination with increased short-term torque

0.75

DR2S80MK4/TH.

DRS80S4/TH.

DRE80M4/TH.

DRN80M4/TH.

DRU90S4/TH.

MM07D-503-00/0/BW1/P21A..

MM11D-503-00/0/BW1/P21A..Combination with increased short-term torque

DR2S80MK4/BE./TH.

DRS80S4/BE./TH.

DRE80M4/BE./TH.

DRN80M4/BE./TH.

DRU90S4/BE./TH.

MM07D-503-00/0/P21A..

MM11D-503-00/0/P21A..Combination with increased short-term torque

1.1

DR2S80M4/TH.

DRS80M4/TH.

DRE90M4/TH.

DRN90S4/TH.

DRU100LSR4/TH.

MM11D-503-00/0/BW1/P21A..

MM15D-503-00/0/BW1/P21A..Combination with increased short-term torque

DR2S80M4/BE./TH.

DRS80M4/BE./TH.

DRE90M4/BE./TH.

DRN90S4/BE./TH.

DRU100LSR4/BE./TH.

MM11D-503-00/0/P21A..

MM15D-503-00/0/P21A..Combination with increased short-term torque

1.5

DRS90M4/TH.

DRE90L4/TH.

DRN90L4/TH.

DRU100LS4/TH.

MM15D-503-00/0/BW1/P21A..

MM22D-503-00/0/BW2/P22A..Combination with increased short-term torque

DRS90M4/BE./TH.

DRE90L4/BE./TH.

DRN90L4/BE./TH.

DRU100LS4/BE./TH.

MM15D-503-00/0/P21A..

MM22D-503-00/0/P22A..Combination with increased short-term torque

2.2

DRS90L4/TH.

DRE100M4/TH.

DRN100LS4/TH.

DRU100L4/TH.

MM22D-503-00/0/BW2/P22A..

MM30D-503-00/0/BW2/P22A..Combination with increased short-term torque

DRS90L4/BE./TH.

DRE100M4/BE./TH.

DRN100LS4/BE./TH.

DRU100L4/BE./TH.

MM22D-503-00/0/P22A..

MM30D-503-00/0/P22A..Combination with increased short-term torque

3.0

DRS100M4/TH.

DRE100LC4/TH.

DRN100L4/TH.

DRU112M4/TH.

MM30D-503-00/0/BW2/P22A..

MM40D-503-00/0/BW2/P22A..Combination with increased short-term torque

DRS100M4/BE./TH.

DRE100LC4/BE./TH.

DRN100L4/BE./TH.

DRU112M4/BE./TH.

MM30D-503-00/0/P22A..

MM40D-503-00/0/P22A..Combination with increased short-term torque

4.0

DRS100LC4/TH.

DRE132S4/TH.

DRN112M4/TH.

DRU132S4/TH.

MM40D-503-00/0/BW2/P22A..

DRE100LC4/BE./TH.

DRE132S4/BE./TH.

DRN112M4/BE./TH.

DRU132S4/BE./TH.

MM40D-503-00/0/P22A..