Available variants
The following figure shows the P21A option of MOVIMOT® sizes MM03 – MM15 as an example:

The following designs are generally available:
Connection | MOVIMOT® | Connection type of connected motor | MOVIMOT® | MOVIMOT® |
|---|---|---|---|---|
APG4 | MM03 to MM15 |
| MM..D-503-00/0/P21A/ RO1A/APG4 | MM..D-503-00/0/P21A/ RR3A/AVSK/APG4/MLK |
| MM..D-503-00/1/P21A/ RO1A/APG4 | MM..D-503-00/1/P21A/ RR3A/AVSK/APG4/MLK | ||
MM22 to MM40 |
| MM..D-503-00/0/P22A/ RO2A/APG4 | MM..D-503-00/0/P22A/ RR4A/AVSK/APG4/MLK | |
| MM..D-503-00/1/P22A/ RO2A/APG4 | MM..D-503-00/1/P22A/ RR4A/AVSK/APG4/MLK |

