Mechanical design

Cable type | B | B/2.5 |
| 8145172 | 13284363 |
| 4 × 1.5 mm2 | 4 × 2.5 mm2 |
| 2 × 0.75 mm2 | 2 × 0.75 mm2 |
| 3 × 0.75 mm2 | 3 × 0.75 mm2 |
| TPE-E (polyester) | TPE-E (polyester) |
| Bare E-Cu litz wire, extra fine wires with 0.1 mm individual wires | |
| Made of tinned E-Cu wire | Made of tinned E-Cu wire |
| 13.2 – 13.8 mm | 14.4 – 15.2 mm |
| Black | Black |
| TPE-U (polyurethane) | TPE-U (polyurethane) |
