Electrical properties

Cable type

B

B/2.5

  • Conductor resistance for 1.5/2.5 mm2 (20 °C):

Max. 13 Ω/km

Max. 8 Ω/km

  • Conductor resistance for 0.75 mm2 (20 °C):

max. 26 Ω/km

Max. 26 Ω/km

  • Operating voltage for core 1.5/2.5 mm2:

Max. 600 V
according to

Max. 600 V
according to

  • Operating voltage for core 0.75 mm2:

Max. 600 V
according to

Max. 600 V
according to

  • Insulation resistance at 20 °C:

Min. 20 MΩ x km

Min. 20 MΩ x km