Cable for connecting the evaluation unit to the incremental encoder simulation of the CES12A multi-encoder card
The following cable is intended for connecting the evaluation unit to the incremental encoder simulation of the CES12A multi-encoder card.
The part number of the prefabricated cable for fixed installation: 18180140.
Open end
|
| D-sub, 15-pole | ||
|---|---|---|---|---|
Signal | Core color | Conductor color IEC 60757 | Contact | |
Connection to the evaluation unit | A | Yellow | YE | X19:1 |
B | Red | RD | X19:2 | |
C | Pink | PK | X19:3 | |
GND | Violet/brown | T/BR | X19:8 | |
A/ | Green | GN | X19:9 | |
B/ | Blue | BL | X19:10 | |
C/ | Gray | GY | X19:11 | |
Reserved | Black/white | BK/WH | X19:15 | |
Insulate each unconnected conductor end.
