Permitted tightening torques
Observe the following information:
- Always tighten the terminals or terminal studs by hand and not with electrically or pneumatically operated tools.
- Adhere to the specified tightening torques with a tolerance of +/- 10%.
Tightening torques in Nm | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Sizes | |||||||||
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | ||
Line connection | X1 | 0.6 | 1.8 | 9 | 17.5 | 31 | |||
Motor and braking resistor connection | X2 | 0.6 | 1.8 | 9 | 17.5 | 31 | |||
Terminal screw for TN/IT systems | EMC | 1.1 | |||||||
PE connection | – | 1.4 | M4: 1.4 or | 2.8 | 8 | 17.5 | 31 | ||
Fastening | – | 0.7 | |||||||
Fastening | Nm | 1.3 | |||||||