Motor series DR2C., 2000 min-1

Motor series DR2S., 2000 min-1

DIP switch S3

S3/7

S3/8

S3/9

S3/10

1

0

1

1

Motor protection

Temperature sensor type

DIP switch S3

S3/5

S3/6

No temperature sensor

0

0

PK (PT1000)

1

0

TF

0

1

TH

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

DR2C71MSA4The motor parameters are included in the standard memory module of status 0600 or higher.

BE1/230 V

 

0

 

0020

2.0 A

☆

0

0

0

Adjusted

△

1

0025

2.5 A

☆

0

1

0

1 stage smaller

△

1

0032

3.2 A

☆

0

0

1

2 stages smaller

BE05/230 V

 

1

 

△

1

0040

4.0 A

☆

0

1

1

3 stages smaller

△

1

0055

5.5 A

☆

0

△

1

DR2C71MA4The motor parameters are included in the standard memory module of status 0600 or higher.

BE1/230 V

 

0

 

0020

2.0 A

☆

0

△

1

0025

2.5 A

☆

0

0

0

Adjusted

△

1

0032

3.2 A

☆

0

1

0

1 stage smaller

BE05/230 V

 

1

 

△

1

0040

4.0 A

☆

0

0

1

2 stages smaller

△

1

0055

5.5 A

☆

0

1

1

3 stages smaller

△

1

DR2C80MKA4The motor parameters are included in the standard memory module of status 0600 or higher.

BE2/230 V

 

0

 

0040

4.0 A

☆

0

0

0

Adjusted

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

△

1

0070

7.0 A

☆

0

0

1

2 stages smaller

BE1/230 V

 

1

 

△

1

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

0125

12.5 A

☆

0

△

1

DR2C80MA4The motor parameters are included in the standard memory module of status 0600 or higher.

BE2/230 V

 

0

 

0040

4.0 A

☆

0

△

1

0055

5.5 A

☆

0

0

0

Adjusted

△

1

0070

7.0 A

☆

0

1

0

1 stages smaller

BE1/230 V

 

1

 

△

1

0095

9.5 A

☆

0

0

1

2 stages smaller

△

1

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

DR2C90SA6The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0095

9.5 A

☆

0

0

0

Adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

BE2/230 V

 

1

 

△

1

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

DR2C90LA6The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

Adjusted

BE2/230 V

 

1

 

△

1

0160

16.0 A

☆

0

1

0

1 stage smaller

△

1

DR2C100S6The motor parameters are included in the standard memory module of status 0600 or higher.

BE5/230 V

 

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

BE2/230 V

 

1

 

△

1

0160

16.0 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad.