Motor series CMP, 4500 min-1

Motor series CMP, nN = 4500 min-1

400 V, 225/375 Hz

Motor protection

DIP switch S3

Temperature sensor type

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/5

S3/6

0

0

1

1

No temperature sensor

0

0

PK (PT1000)

1

0

TF

0

1

TFCMP.. is available only with PK temperature sensor (PT1000).

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

CMP50LThe motor parameters are included in the standard memory module of status 0400 or higher.

BK04/24 V

 

0

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

1

2 stages smaller

No brake

1

△

1

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

CMP63MThe motor parameters are included in the standard memory module of status 0400 or higher.

BK07/24 V

0

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

1

0

1 stage smaller

△

1

0095

9.5 A

☆

0

0

1

2 stages smaller

No brake

1

△

1

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

0160

16.0 A

☆

0

△

1

CMP63LThe motor parameters are included in the standard memory module of status 0400 or higher.

BK07/24 V

0

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

0

adjusted

△

1

0095

9.5 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0125

12.5 A

☆

0

0

1

2 stages smaller

△

1

0160

16.0 A

☆

0

1

1

3 stages smaller

△

1

CMP71SThe motor parameters are included in the standard memory module of status 0400 or higher.

BP1/24 V

––0

0095

9.5 A

☆

0

0

0

adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

CMP71MThe motor parameters are included in the standard memory module of status 0400 or higher.

BP1/24 V

––0

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

Adjusted

No brake

1

△

1

0160

16.0 A

☆

0

1

0

1 stage smaller

△

1

CMP71LThe motor parameters are included in the standard memory module of status 0400 or higher.

BP1/24 V

––0

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

No brake

1

△

1

0160

16.0 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad.