Motor series CMP, 3000 min-1

Motor series CMP, nN = 3000 min-1

400 V, 150/250 Hz

Motor protection

DIP switch S3

Temperature sensor type

DIP switch S3

S3/7

S3/8

S3/9

S3/10

S3/5

S3/6

1

1

0

1

No temperature sensor

0

0

PK (PT1000)

1

0

TF

0

1

TFCMP.. is available only with PK temperature sensor (PT1000).

1

1

The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.

Motor

Electronics cover

DIP switch S3

Motor type

Brake

Type designation

Nominal output current

Connection type

Motor assignment in relation to the inverter power

Type/nominal voltage

S3/1

S3/2

S3/3

S3/4

Motor power

CMP40SThe motor parameters are included in the standard memory module of status 0400 or higher.

BK01/24 V

0

0020

2.0 A

☆

0

1

1

3 stages smaller

△

1

0025

2.5 A

☆

0

No brake

1

△

1

0032

3.2 A

☆

0

△

1

CMP40MThe motor parameters are included in the standard memory module of status 0400 or higher.

BK01/24 V

0

 

0020

2.0 A

☆

0

0

1

2 stages smaller

△

1

0025

2.5 A

☆

0

1

1

3 stages smaller

No brake

1

△

1

0032

3.2 A

☆

0

△

1

CMP50SThe motor parameters are included in the standard memory module of status 0400 or higher.

BK02/24 V

0

0020

2.0 A

☆

0

1

0

1 stage smaller

△

1

0025

2.5 A

☆

0

0

1

2 stages smaller

No brake

1

△

1

0032

3.2 A

☆

0

1

1

3 stages smaller

△

1

CMP50MThe motor parameters are included in the standard memory module of status 0400 or higher.

BK02/24 V

0

 

0020

2.0 A

☆

0

0

0

Adjusted

△

1

0025

2.5 A

☆

0

1

0

1 stage smaller

△

1

0032

3.2 A

☆

0

0

1

2 stages smaller

No brake

1

△

1

0040

4.0 A

☆

0

1

1

3 stages smaller

△

1

0055

5.5 A

☆

0

△

1

CMP50LThe motor parameters are included in the standard memory module of status 0400 or higher.

BK04/24 V

0

0020

2.0 A

☆

0

△

1

0025

2.5 A

☆

0

0

0

Adjusted

△

1

0032

3.2 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0040

4.0 A

☆

0

0

1

2 stages smaller

△

1

0055

5.5 A

☆

0

1

1

3 stages smaller

△

1

CMP63MThe motor parameters are included in the standard memory module of status 0400 or higher.

BK07/24 V

0

0032

3.2 A

☆

0

0

0

AdjustedThe inverter output voltage is lower than the nominal motor current. Check the capacity utilization of the motor/frequency inverter combination.

△

1

0040

4.0 A

☆

0

0

0

Adjusted

△

1

0055

5.5 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0070

7.0 A

☆

0

0

1

2 stages smaller

△

1

0095

9.5 A

☆

0

1

1

3 stages smaller

△

1

CMP63LThe motor parameters are included in the standard memory module of status 0400 or higher.

BK07/24 V

0

0055

5.5 A

☆

0

0

0

Adjusted

△

1

0070

7.0 A

☆

0

1

0

1 stage smaller

△

1

0095

9.5 A

☆

0

0

1

2 stages smaller

No brake

1

△

1

0125

12.5 A

☆

0

1

1

3 stages smaller

△

1

0160

16.0 A

☆

0

△

1

CMP71MThe motor parameters are included in the standard memory module of status 0400 or higher.

BP1/24 V

––0

0055

5.5 A

☆

0

△

1

0070

7.0 A

☆

0

0

0

Adjusted

△

1

0095

9.5 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0125

12.5 A

☆

0

0

1

2 stages smaller

△

1

0160

16.0 A

☆

0

1

1

3 stages smaller

△

1

CMP71LThe motor parameters are included in the standard memory module of status 0400 or higher.

BP1/24 V

––0

0095

9.5 A

☆

0

0

0

Adjusted

△

1

0125

12.5 A

☆

0

1

0

1 stage smaller

No brake

1

△

1

0160

16.0 A

☆

0

0

1

2 stages smaller

△

1

CMP80SThe motor parameters are included in the standard memory module of status 0400 or higher.

BP3/24 V

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

0

0

Adjusted

No brake

1

△

1

0160

16.0 A

☆

0

1

0

1 stage smaller

△

1

CMP80MThe motor parameters are included in the standard memory module of status 0400 or higher.

BP3/24 V

0

 

0095

9.5 A

☆

0

△

1

0125

12.5 A

☆

0

No brake

1

△

1

0160

16.0 A

☆

0

0

0

Adjusted

△

1

 

Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21 keypad.