Connection to terminal X2_A, X2_B of the open-end cables and with M23 connector (SH1/KH1)

The following table shows the core assignment of cables with the following part numbers:

Part numbers

18191290, 18191304

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled connector

Without
brake

Three-wire brake
AC 100 – 525 V

(E.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 mm2
2.5 mm2

U

Open end

Motor connection, phase U

U

U

V

Open end

Motor connection, phase V

V

V

W

Open end

Motor connection, phase W

W

W

Black
1.0 mm2

1

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 13

Brake+

Brake 13

C

Black
1.0 mm2

2

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14

B

Black
1.0 mm2

3

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 15

Brake-

Brake 15

D

Green/yellow
1.5 mm2
2.5 mm2

Open end

Protective earth connection

PE

PE

White
0.34 mm2

WH

Open end

Temperature sensor+ connection

Temp+

H

Blue
0.34 mm2

BU

Open end

Temperature sensor- connection

Temp-

L

res.

A