Technical data brake chopper
BCSA-060-10-00 brake chopper | |
|---|---|
Part number: 29722012 | |
Power | |
Electronics supply voltage VpNo polarity reversal protection, the destruction limit is at overvoltage ≥ 80 V. | 18 to 60 V |
Current consumption electronics | Typ. 10 mA |
Maximum peak braking current at Vbr = 60 V | 55 A |
Maximum continuous braking current at Ta = 40 °C (UL certified) The permitted current depends on the braking resistor used (maximum value refers to the smallest possible resistance – 1 ohm) | 10 A |
Braking resistor | |
Adjustable brake voltage Vbr | 18 to 60 V |
Switch-on thresholdVbr = set working voltage | Vbr +/- 4%, 1.7 V |
Switch-off thresholdVbr = set working voltage | Vbr +/- 4%, 0.7 V |
Braking resistance at Vbr= 60 V | At least 1 ohm (external) |
Maximum cyclic duration factor | 100% |
Integrated electrolytic capacitors | 400 μF |
Mechanical data | |
Dimensions L × W × H | 110 × 23 × 77 mm |
Weight | 110 g |
environment | |
Degree of protection | IP20 |
Ambient temperature operation (UL certified) | -25..+40 °C |
Ambient temperature operation (not UL certified) | -25..+70 °C |
Ambient temperature during storage | -25..+85 °C |
Humidity, non-condensing | 5 to +90% |
Fault detection | |
Short circuit braking resistor | Yes |
Braking resistor missing/defective | Yes |
Overtemperature electronics | Yes |
Overtemperature braking resistor | No |
Digital output | |
Number | 1 (error) |
Continuous output current | Typ. 10 mA |
Loads | Resistive |
Output voltage | Vp (maximum 24 V) |
Signal type | Positive switching |