Description of ECDriveS DiagnosticLOG entries

The following list contains descriptions of the error codes in the DiagnosticLOG.

Error code

Description

Value

1

Performance limit: Thermal power limit reached – Event Appears.

CPU > 87 °C or motor > 100 °C.

01 = Motor

16 = CPU 

2

Performance limit: Thermal power limit reached – Event Disappeared.

00

3

CPU Overheat: Event Appears.

CPU temperature is > 91 °C.

Current temperature in °C

4

CPU Overheat: Event Disappeared.

 

5

Heat stop: Overtemperature error – Event Appears.

Motor temperature is > 110 °C.

Current temperature in °C

6

Heat stop: Overtemperature error – Event Disappeared.

 

7

Motor fault: Motor fault – Event Appears.

No motor connected.

00

8

Motor fault: Motor fault – Event Disappeared.

 

9

Short Circuit: motor winding short-circuit error – Event Appears.

00

10

Short Circuit: Motor winding short-circuit error – Event Disappeared.

 

11

Under voltage: Undervoltage – Event Appears.

Motor speed at time of error

12

Under voltage: Undervoltage – Event Disappeared.

 

13

Over voltage: Overvoltage – Event Appears.

Motor speed at time of error

14

Over voltage: Overvoltage – Event Disappeared.

 

15

Motor stalled: Motor blocked – Event Appears.

Motor speed before error condition

16

Motor stalled: Motor blocked – Event Disappeared.

00 = Event passed,

0x2626 = Blockage resolved by overload condition 

17

Overload: Event Appears.

00

18

Overload: Event Disappeared.