ECR-A.M roller drive

ECR-A.M roller drive

  • Conveyor roller with integrated brushless 24 V or 48 V motor
  • Up to 65 W continuous power with an overload capacity of 220%
  • High mechanical stability through planet carrier with support on both sides
  • Integrated Hall-effect motor encoder for simple positioning tasks
  • Electronic holding brake with position hold control for slopes or lifting applications
  • Electronic nameplate for automatic startup
  • Remote commutation electronics with energy management system
    • Maximum system efficiency due to energy recovery during braking
    • Dissipation of regenerative energy if no consumer is available
  • Low noise level < 50 dB (A) due to integrated damping elements (depending on the installation situation)
  • Tube material: galvanized steel or stainless steel
  • Maximum roller length: 1500 mm (greater lengths available upon request)
  • Motor connection: robust standard connector M8 (4 pins) with 1 m cable
  • Optional mechanical holding brake (only for 24 V) with motor connection via 9-pin JST connector with 500 mm cable