ECR-IA2M roller drive

ECR-IA2M roller drive

  • Conveyor roller with integrated brushless 24 V motor
  • 40 W continuous power with an overload capacity of up to 160%
  • High mechanical stability through planet carrier with support on both sides
  • Speed control via 0 – 10 V analog input
  • Integrated commutation electronics
  • Compatible with control modules from different manufacturers
  • Low noise level < 50 dB (A) due to integrated damping elements (depending on the installation situation)
  • Tube material: galvanized steel or stainless steel
  • Maximum roller length: 1500 mm (greater lengths available upon request)
  • Motor connection: robust standard connector M8 (4 pins) with 500 mm cable