Selection table for ECR-A2M roller drive
The speed and tangential force values refer to a motor roller with a diameter of 50 mm.
Speed class | Speed m/min | Number of gear unit stages | i | Ma Nm | Mapk Nm | MH Nm | MHpk Nm |
|---|---|---|---|---|---|---|---|
08Special designs with extra high gear ratio: the maximum permitted current for this design is 3.6 A. Restrict the current on the ECC-DFC.. fieldbus module | 1.1 – 10.1 | 3-stage | 99 | 5.20 | 6.41 | 5.85 | 7.70 |
15 | 2.0 – 20.3 | 45 | 3.40 | 6.41 | 5.85 | 7.70 | |
20 | 2.7 – 27.7 | 33 | 2.60 | 4.70 | 4.29 | 5.64 | |
25 | 3.4 – 33.8 | 27 | 2.10 | 3.84 | 3.51 | 4.62 | |
35 | 4.9 – 49.9 | 2-stage | 18.33 | 1.50 | 2.90 | 2.39 | 3.14 |
45 | 6.0 – 60.8 | 15 | 1.25 | 2.38 | 1.95 | 2.57 | |
60 | 8.2 – 83.1 | 11 | 0.92 | 1.73 | 1.43 | 1.88 | |
75 | 10.1 – 101.4 | 9 | 0.75 | 1.42 | 1.17 | 1.54 | |
95 | 13.3 – 133.8 | 1-stage | 6.82 | 0.56 | 1.20 | 0.89 | 1.17 |
125 | 18.1 – 182.5 | 5 | 0.41 | 0.89 | 0.65 | 0.86 | |
175 | 24.7 – 249.3 | 3.66 | 0.30 | 0.62 | 0.48 | 0.63 | |
215 | 30.2 – 304.1 | 3 | 0.25 | 0.53 | 0.39 | 0.51 |
i | Gear unit ratio |
Ma | Maximum permitted output torque for continuous duty |
Mapk | Maximum permitted output torque for short-time duty, maximum of 1 min at 30% cyclic duration factor |
MH | Maximum permitted holding torque for continuous duty |
MHpk | Maximum permitted holding torque for short-time duty, maximum of 10 min at 50% cyclic duration factor |
The torques listed in the table refer to a maximum ambient temperature of 20 °C, higher ambient temperatures lead to reduced power output. The drive is protected from overheating by a thermistor installed in the motor. The actual current profile depends on the application and the mechanical construction of the conveyor.