Selection table for ECR-A4M roller drive
The speed and tangential force values refer to a motor roller with a diameter of 50 mm.
Speed class | Speed m/min | Number of gear unit stages | i | Ma Nm | Mapk Nm | MHpk Nm |
|---|---|---|---|---|---|---|
18 | 1.8 – 24.6 | 3-stage | 45 | 3.63 | 9.10 | 7.94 |
28 | 3.0 – 33.6 | 33 | 2.60 | 6.70 | 5.82 | |
38 | 4.8 – 60.0 | 2-stage | 18 | 1.67 | 3.72 | 3.10 |
48 | 6.0 – 73.2 | 15 | 1.38 | 3.08 | 2.54 | |
68 | 8.4 – 100.2 | 11 | 1.00 | 2.23 | 1.86 |
i | Gear unit ratio |
Ma | Maximum permitted output torque for continuous duty |
Mapk | Maximum permitted output torque for short-time duty, maximum of 1 min at 30% cyclic duration factor |
MHpk | Maximum permitted holding torque for short-time duty, maximum of 10 min at 50% cyclic duration factor |
The torques listed in the table refer to a maximum ambient temperature of 20 °C, higher ambient temperatures lead to reduced power output. The drive is protected from overheating by a thermistor installed in the motor. The actual current profile depends on the application and the mechanical construction of the conveyor.