Encoder
All response times must be multiplied by the factor 1.002.
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Deactivation F-DO_STO/F-DOx | 8 ms |
Setting error status F-PI | 12 ms |
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Processing time encoder positioning (T_ENC_POS) | T_Sys + T_Task |
Processing time encoder speed (T_ENC_VEL) | Filter time speed (8708.3) + T_Task + T_Sys |
Processing time encoder acceleration (T_ENC_ACC) | Filter time acceleration (8708.2) + 2 × T_Task + T_Sys |
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Processing time encoder positioning (T_ENC_POS) | TENC_POS = SSI frame rate × (SSI error tolerance - SSI encoder (8713.51) + 1) + 9 × T_Task |
Processing time encoder speed without update time (T_ENC_VEL) | TENC_VEL = SSI frame rate × (SSI error tolerance + 2) + filter time speed (8708.3) + 9 × T_Task |
Processing time encoder acceleration without update time (T_ENC_ACC) | TENC_ACC = SSI frame rate × (SSI error tolerance + 3) + filter time acceleration (8708.2) + 9 × T_Task |
Processing time encoder speed with update time > 0 (T_ENC_VEL) | TENC_VEL = SSI frame rate × [round up (SSI refresh time + jitter / SSI frame rate) -1] + SSI frame rate × round up (filter time speed (8708.3) + SSI refresh time + jitter) / SSI frame rate + SSI frame rate × (SSI error tolerance +1) + filter time speed (8708.3) + 9 × TTask |
Processing time encoder acceleration with update time > 0 (T_ENC_ACC) | TENC_ACC = SSI frame rate × [round up (SSI refresh time + jitter / SSI frame rate) -1] + 2 × SSI frame rate × round up [(0.5 × filter time acceleration (8708.2) + SSI refresh time + jitter) / SSI frame rate) + SSI frame rate × (SSI error tolerance +1) + filter time acceleration (8708.2) + 9 × TTask |
| Encoder 2:
Encoder 3:
Jitter: 500 µs |
Calculation factor (formula symbol) | Calculation specification response time |
|---|---|
Processing time encoder positioning (T_ENC_POS) | TENC_POS = 9 ms |
Processing time encoder speed (T_ENC_VEL) | TENC_VEL = 9 ms + speed filter time (8708.3) |
Processing time encoder acceleration (T_ENC_ACC) | TENC_ACC = 9 ms + acceleration filter time (8708.2) |
Processing time of encoder system positioning (T_ENC_POS_COMBINED) |
|
Processing time of encoder system speed (T_ENC_VEL_COMBINED) |
|
Processing time of encoder system acceleration (T_ENC_ACC_COMBINED) |
|