Interface box type designation

The following table shows an example of a type designation for the control unit:

PZM

MOVIPRO® interface box

2x

Design

2x = Suitable for MOVIPRO® technology 5.5 – 32 A.

23 = Suitable for MOVIPRO® technology 46 / 62 A.

A022

Power

A022 = maximum power 2.2 kW

A040 = maximum power 4 kW

A075 = maximum power 7.5 kW

A150 = maximum power 15 kW

A300 = maximum power 30 kW

–

 

D02

Load disconnector

D02 = load disconnector up to 16 A

D03 = load disconnector up to 32 A

D05 = load disconnector up to 56 A

M13 = load disconnector with line and device protection up to 5 A

M14 = load disconnector with line and device protection up to 9 A

M16 = load disconnector with line and device protection up to 15 A

–

00

Standard design