Connection cable

Additional information
  • Cable cross section 2.5 mm2 (AC 400 V)
  • Cable cross section 4 mm2 (AC 400 V)
  • Cable cross section 4 mm2 (AC 400 V, DC 24 V)
  • Cable cross section 6 mm2 (AC 400 V)
  • Cable cross section 10 mm2 (AC 400 V)
  • Core assignment

SEW-EURODRIVE GmbH & Co KG

Edition: 08/2025

© Copyright: 2025

Index

MOVIPRO® technology DFC

Language

  • Deutsch
  • English
  • 汉语
  • Brasileiro
  • Español
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Connector assignment
  • General connections
  • X1214: AC 400 V input/DC 24 V supply
  • Connection cable