X1214: AC 400 V input/DC 24 V supply

The following table provides information about this connection:

Function

  • AC 400 V input for supplying the device
  • DC 24 V input
  • Signal contact for external maintenance switch
  • For connecting a supply cable

Connection type

Han-Modular® 10 B, male, 1 locking latch

Connection diagram

[a] Han® C module, male

Contact

Function

1

L1

Line connection, phase 1

2

L2

Line connection, phase 2

3

L3

Line connection, phase 3

[b] Han® EE module, male

For coding of the device power, see chapter Coding

[c] Han® EE module, male

Contact

Function

1

+24 V_C

DC 24 V input – backup voltage

2

SC

Signal contact for maintenance switch

3

24V_Out

DC 24 V output – maintenance switch

4

Res.

Reserved

5

0V24_C

0V24 reference potential – backup voltage

6

Res.

Reserved

7

Res.

Reserved

8

Res.

Reserved

Articulated frame

Contact

Function

–

PE

Protective earth connection